Easy9 MCB 1P 16A C 6000A 230V
SKU :
EZ9F56116
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR21.70
SAR11.94
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 MCB 1P 16A C 6000A 230V
SAR21.70
SAR11.94
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 16 A |
| Ambient Air Temperature for Operation | -5-60 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Depth | 66.5 mm |
| Device Short Name | Easy9 MCB |
| Device Application | distribution |
| Breaking Capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1 |
| Curve Code | C |
| Control Type | toggle |
| Colour | grey (RAL 7035) |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
| Network Type | AC |
| Network Frequency | 50 Hz |
| Mounting Support | DIN rail |
| Number of Protected Poles | 1 |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Mounting Mode | clip-on |
| Product or Component Type | miniature circuit-breaker |
| Range | Easy9 |
| Electrical Durability | 4000 cycles |
| Poles Description | 1P |
| Mechanical Durability | 10000 cycles |
| Relative Humidity | 95-95 % at -5-60 °C |
| Standards | IEC 60898-1 |
| [uimp] Rated Impulse withstand Voltage | 4 kV conforming to IEC 60898-1 |
| [ue] Rated Operational Voltage | 230 V AC 50 Hz, 127 V AC 50 Hz |
| Tropicalisation | 2 |
| Trip Unit Technology | thermal-magnetic |
| 9 mm Pitches | 2 |
| Tightening Torque | 2-2 N.m top or bottom |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 16 A |
| Ambient Air Temperature for Operation | -5-60 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Depth | 66.5 mm |
| Device Short Name | Easy9 MCB |
| Device Application | distribution |
| Breaking Capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1 |
| Curve Code | C |
| Control Type | toggle |
| Colour | grey (RAL 7035) |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
| Network Type | AC |
| Network Frequency | 50 Hz |
| Mounting Support | DIN rail |
| Number of Protected Poles | 1 |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Mounting Mode | clip-on |
| Product or Component Type | miniature circuit-breaker |
| Range | Easy9 |
| Electrical Durability | 4000 cycles |
| Poles Description | 1P |
| Mechanical Durability | 10000 cycles |
| Relative Humidity | 95-95 % at -5-60 °C |
| Standards | IEC 60898-1 |
| [uimp] Rated Impulse withstand Voltage | 4 kV conforming to IEC 60898-1 |
| [ue] Rated Operational Voltage | 230 V AC 50 Hz, 127 V AC 50 Hz |
| Tropicalisation | 2 |
| Trip Unit Technology | thermal-magnetic |
| 9 mm Pitches | 2 |
| Tightening Torque | 2-2 N.m top or bottom |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account