Safety switch, general duty, non fusible, 30A, 2 pole, 3hp, 240VAC, NEMA 3R, bolt on provision
SKU :
DU221RB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR250.00
SAR137.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SWITCH NOT FUSIBLE GD 240V 30A 2P NEMA3R
Safety switch, general duty, non fusible, 30A, 2 pole, 3hp, 240VAC, NEMA 3R, bolt on provision
SAR250.00
SAR137.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 30 A |
| Disconnector device type | non-fusible disconnect switch |
| Motor power hp | 3 hp at 240 V AC 60 Hz for 1 phase motors |
| NEMA degree of protection | NEMA 3R |
| Series name | general duty |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 30 A |
| Disconnector device type | non-fusible disconnect switch |
| Motor power hp | 3 hp at 240 V AC 60 Hz for 1 phase motors |
| NEMA degree of protection | NEMA 3R |
| Series name | general duty |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account