
calcActive())">
discrete input module -16 current sink isolated - 48 V DC - 7 mA
TSXDEY16D3C
SAR945.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSXDEY16D3C
discrete input module -16 current sink isolated - 48 V DC - 7 mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete input module -16 current sink isolated - 48 V DC - 7 mA
SAR945.73
Description
CC 16I 48VDC SINK TR.BLK
Product Details
EAN Code | 3595863942606 |
---|---|
Activity | IDIBS |
Range | Modicon Premium |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account