Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, dark bronze
SKU :
NUX31RUD60_DB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR327.04
SAR228.93
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Dimmer, Unica X, 2 way, 1 gang, 250W, 60Hz, push button, universal, dark bronze
SAR327.04
SAR228.93
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Width | 86 mm |
| EAN Code | 3606487458838 |
| Range | Unica X |
| Depth | 36.9 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Width | 86 mm |
| EAN Code | 3606487458838 |
| Range | Unica X |
| Depth | 36.9 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account