Dimmer, Unica X, 2 way, 3 gangs, 250W, push button, universal, antique brass
SKU :
NUX33RUD250_AB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR556.34
SAR305.99
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Dimmer, Unica X, 2 way, 3 gangs, 250W, push button, universal, antique brass
SAR556.34
SAR305.99
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Depth | 36.9 mm |
| Width | 146 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Depth | 36.9 mm |
| Width | 146 mm |
| Height | 86 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account