NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type aM, 500VAC, 2A, without striker
SKU :
DF2CA02
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR9.83
SAR5.41
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
FUSE
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type aM, 500VAC, 2A, without striker
SAR9.83
SAR5.41
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Fuse size | 10 x 38 mm |
| Fuse type | NFC |
| Quantity per set | set of 10 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Fuse size | 10 x 38 mm |
| Fuse type | NFC |
| Quantity per set | set of 10 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account