Disbo Extra KR DB 100A 12 ways NS100N inc Flush mount Sqr Key
SKU :
DBX312MNS100KR

calcActive())">
Loading...
No sellers found for this product.
SAR2,291.00
SAR1,260.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Disbo Extra DB 100 A 12 w Flush Sqr Key
Disbo Extra KR DB 100A 12 ways NS100N inc Flush mount Sqr Key
SAR2,291.00
SAR1,260.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Disbo Extra |
Enclosure type | distribution enclosure |
Number of ways | 12 ways (outgoer) |
Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Disbo Extra |
Enclosure type | distribution enclosure |
Number of ways | 12 ways (outgoer) |
Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account