CT tropi. DIN 40 5 cables d. 21
SKU :
METSECT5CC004
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR110.00
SAR60.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CT tropi. DIN 40 5 cables d. 21
SAR110.00
SAR60.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 40 A |
| [ui] Rated Insulation Voltage | 3 kV |
| [uimp] Rated Impulse withstand Voltage | 3 kV |
| Ambient Air Temperature for Operation | -25-60 °C |
| [ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
| Compatibility Code | CC |
| Depth | 30 mm frame: , 37 mm total: |
| IP Degree of Protection | IP20 |
| Net Weight | 0.19 kg |
| Mounting Mode | by screws#|#clip-on |
| Product or Component Type | current transformer |
| Product Name | CT |
| Range | PowerLogic |
| Relative Humidity | 0-95 % |
| Mounting Support | DIN rail, mounting plate |
| Standards | VDE 0414#|#IEC 61869-2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 40 A |
| [ui] Rated Insulation Voltage | 3 kV |
| [uimp] Rated Impulse withstand Voltage | 3 kV |
| Ambient Air Temperature for Operation | -25-60 °C |
| [ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
| Compatibility Code | CC |
| Depth | 30 mm frame: , 37 mm total: |
| IP Degree of Protection | IP20 |
| Net Weight | 0.19 kg |
| Mounting Mode | by screws#|#clip-on |
| Product or Component Type | current transformer |
| Product Name | CT |
| Range | PowerLogic |
| Relative Humidity | 0-95 % |
| Mounting Support | DIN rail, mounting plate |
| Standards | VDE 0414#|#IEC 61869-2 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account