
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, aux. 1NO, 220...230V AC coil, screw clamp terminals
LC1K0610M7
SAR128.00
SAR70.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K0610M7
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, aux. 1NO, 220...230V AC coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, aux. 1NO, 220...230V AC coil, screw clamp terminals
SAR128.00
SAR70.40
Description
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, aux. 1NO, 220...230V AC coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 182.5 g |
[ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
Pole Contact Composition | 3 NO |
Product Name | TeSys K |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz, signalling circuit: <= 690 V AC 50/60 Hz |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220...230 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
Device Application | control |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
Poles Description | 3P |
Operating Altitude | 2000 m without derating |
Net Weight | 0.18 kg |
Mechanical Durability | 10 Mcycles |
Standards | BS 5424, IEC 60947, NF C 63-110, VDE 0660 |
Utilisation Category | AC-3#|#AC-4#|#AC-3e |
[icw] Rated Short-Time withstand Current | 90 A 50 °C - 1 s for power circuit, 85 A 50 °C - 5 s for power circuit, 80 A 50 °C - 10 s for power circuit, 60 A 50 °C - 30 s for power circuit, 45 A 50 °C - 1 min for power circuit, 40 A 50 °C - 3 min for power circuit, 20 A 50 °C - >= 15 min for power circuit, 80 A - 1 s for signalling circuit, 90 A - 500 ms for signalling circuit, 110 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Storage | -50-80 °C |
[ie] Rated Operational Current | 6 A at <= 440 V AC AC-3 for power circuit, 6 A at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1K |
Product Certifications | CSA#|#UL#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508, power circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-5-1, signalling circuit: 600 V conforming to UL 508, power circuit: 600 V conforming to CSA C22.2 No 14, signalling circuit: 600 V conforming to CSA C22.2 No 14 |
Height | 58 mm |
Depth | 57 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account