Trip unit MicroLogic 2.3, ComPacT NSX630, 3 poles, electronic basic protections, 630A rating
SKU :
C6332D630
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,514.00
SAR1,382.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TRIP UNIT NSX630 AC 3P3D 630A 2.3
Trip unit MicroLogic 2.3, ComPacT NSX630, 3 poles, electronic basic protections, 630A rating
SAR2,514.00
SAR1,382.70
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 630 A at 40 °C |
| Protected Poles Description | 3D |
| Network Type | AC |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
| Trip unit name | MicroLogic 2.3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 630 A at 40 °C |
| Protected Poles Description | 3D |
| Network Type | AC |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
| Trip unit name | MicroLogic 2.3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account