Circuit breaker, ComPacT NSX400H, 70kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 400A
SKU :
C40H42D400
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR5,257.00
SAR2,891.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX400H 70kA AC 4P4D 400A 2.3
Circuit breaker, ComPacT NSX400H, 70kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 400A
SAR5,257.00
SAR2,891.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H 70 kA 415 V AC |
| [in] Rated Current | 400 A at 40 °C |
| Control Type | toggle |
| Protected Poles Description | 3D - 3D + N/2 |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
| Breaking capacity | 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 - 20 kA at 600 V AC 50/60 Hz conforming to UL 508 |
| Neutral position | left |
| Trip unit name | MicroLogic 2.3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H 70 kA 415 V AC |
| [in] Rated Current | 400 A at 40 °C |
| Control Type | toggle |
| Protected Poles Description | 3D - 3D + N/2 |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
| Breaking capacity | 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 - 20 kA at 600 V AC 50/60 Hz conforming to UL 508 |
| Neutral position | left |
| Trip unit name | MicroLogic 2.3 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













