Circuit breaker basic frame, ComPacT NSX160S, 100kA/415VAC, 4 poles, 160A frame rating, without trip unit
SKU :
        C16S4
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR2,203.00                        
                    
                
                        
                
                
                        SAR1,211.65                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                BASIC FRAME NSX160S 100kA AC 4P 160A            
            
            
        
    
    
    
    
    
    
    
    Circuit breaker basic frame, ComPacT NSX160S, 100kA/415VAC, 4 poles, 160A frame rating, without trip unit
                    
                        
                            SAR2,203.00                        
                    
                
                        
                
                
                        SAR1,211.65                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB | 
|---|---|
| Breaking Capacity Code | S 100 kA 415 V AC | 
| [in] Rated Current | 160 A at 40 °C | 
| Control Type | toggle | 
| Network Type | AC | 
| Utilisation Category | category A | 
| Network Frequency | 50/60 Hz | 
| Poles Description | 4P | 
| Breaking capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 - 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Neutral position | left | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCCB | 
|---|---|
| Breaking Capacity Code | S 100 kA 415 V AC | 
| [in] Rated Current | 160 A at 40 °C | 
| Control Type | toggle | 
| Network Type | AC | 
| Utilisation Category | category A | 
| Network Frequency | 50/60 Hz | 
| Poles Description | 4P | 
| Breaking capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 - 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Neutral position | left | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












