Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, MA trip unit 25A
SKU :
C10H3MA025
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,589.00
SAR873.95
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX100H 70kA AC 3P3D 25A MA
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, MA trip unit 25A
SAR1,589.00
SAR873.95
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H 70 kA 415 V AC |
| [in] Rated Current | 25 A at 65 °C |
| Control Type | toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | I |
| Trip Unit Technology | magnetic |
| Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Trip unit name | MA |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H 70 kA 415 V AC |
| [in] Rated Current | 25 A at 65 °C |
| Control Type | toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | I |
| Trip Unit Technology | magnetic |
| Breaking capacity | 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Trip unit name | MA |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













