Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 50A, 50 degrees C
SKU :
C10B6TM050C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,249.00
SAR686.95
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX100B 25kA AC 4P3D 50A TMD 50 °C
Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 50A, 50 degrees C
SAR1,249.00
SAR686.95
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | B 25 kA 415 V AC |
| [in] Rated Current | 50 A at 50 °C |
| Control Type | toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Breaking capacity | 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 - 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Neutral position | left |
| Trip unit name | TM-D |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | B 25 kA 415 V AC |
| [in] Rated Current | 50 A at 50 °C |
| Control Type | toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | thermal-magnetic |
| Breaking capacity | 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 - 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Neutral position | left |
| Trip unit name | TM-D |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account