BREAKER NSX100M 40A 2P 85KA AC/DC
SKU :
LV438606
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR816.15
SAR448.88
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
BREAKER NSX100M 40A 2P 85KA AC/DC
SAR816.15
SAR448.88
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 250 V DC 1 pole conforming to IEC 60947-2, 85 kA Icu at 500 V DC 2 poles in series conforming to IEC 60947-2 |
| Weight (in Kg) | 1kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz, 500 V DC |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 250 V DC conforming to IEC 60947-2, 36 kA at 125 V DC conforming to IEC 60947-2, 36 kA at 500 V DC conforming to IEC 60947-2, 10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | M 25 kA 415 V AC |
| Connection Pitch | 35 mm |
| Device Short Name | NSX100M |
| Compatibility Code | NSX100 |
| Long Time Pick-Up Adjustment Range | 1 In |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 40 A at 40 °C |
| Electrical Durability | 10000 cycles at 277 V In, 20000 cycles at 277 V In/2 |
| Control Type | toggle |
| Height | 161 mm |
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Long Time Pick-Up Adjustment Type Ir | fixed |
| Protected Poles Description | 2t |
| Depth | 86 mm |
| Product or Component Type | circuit breaker |
| Network Type | DC#|#AC |
| Range | ComPact |
| [ui] Rated Insulation Voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPact NSX |
| Poles Description | 2P |
| Trip Unit Name | TM-D |
| Width | 70 mm |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 250 V DC 1 pole conforming to IEC 60947-2, 85 kA Icu at 500 V DC 2 poles in series conforming to IEC 60947-2 |
| Weight (in Kg) | 1kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz, 500 V DC |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 250 V DC conforming to IEC 60947-2, 36 kA at 125 V DC conforming to IEC 60947-2, 36 kA at 500 V DC conforming to IEC 60947-2, 10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | M 25 kA 415 V AC |
| Connection Pitch | 35 mm |
| Device Short Name | NSX100M |
| Compatibility Code | NSX100 |
| Long Time Pick-Up Adjustment Range | 1 In |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 40 A at 40 °C |
| Electrical Durability | 10000 cycles at 277 V In, 20000 cycles at 277 V In/2 |
| Control Type | toggle |
| Height | 161 mm |
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Long Time Pick-Up Adjustment Type Ir | fixed |
| Protected Poles Description | 2t |
| Depth | 86 mm |
| Product or Component Type | circuit breaker |
| Network Type | DC#|#AC |
| Range | ComPact |
| [ui] Rated Insulation Voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPact NSX |
| Poles Description | 2P |
| Trip Unit Name | TM-D |
| Width | 70 mm |
| Trip Unit Technology | thermal-magnetic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account