heavy duty PowerLogic PFC Capacitor, 4.2/5 kvar - 480 V - 50/60Hz
SKU :
BLRCH042A050B48

calcActive())">
Loading...
No sellers found for this product.
SAR498.00
SAR273.90
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CAPACITOR CAN HDY 4.2/5KVAR 480V
heavy duty PowerLogic PFC Capacitor, 4.2/5 kvar - 480 V - 50/60Hz
SAR498.00
SAR273.90
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | DPLVP |
---|---|
Network Frequency | 50/60 Hz |
Range | PowerLogic |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
Network harmonic content | <= 20 % |
Rated voltage | 480-480 V AC 50/60 Hz |
Reactive power rating | 4.2 kvar 480 V 50 Hz - 5 kvar 480 V 60 Hz |
Series name | HDuty |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | DPLVP |
---|---|
Network Frequency | 50/60 Hz |
Range | PowerLogic |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
Network harmonic content | <= 20 % |
Rated voltage | 480-480 V AC 50/60 Hz |
Reactive power rating | 4.2 kvar 480 V 50 Hz - 5 kvar 480 V 60 Hz |
Series name | HDuty |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account