ATVLIFT 480V 17A 7,5KW W O GRAPHIC TERM
SKU :
ATV71LD17N4Z
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR8,651.00
SAR4,758.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ATVLIFT 480V 17A 7,5KW W O GRAPHIC TERM
ATVLIFT 480V 17A 7,5KW W O GRAPHIC TERM
SAR8,651.00
SAR4,758.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDVSD |
|---|---|
| [us] Rated Supply Voltage | 380...480 V - 15...10 % |
| Motor Power kW | 7.5 kW, 3 phases at 380...480 V |
| Device Short Name | ATV71 |
| Product or Component Type | variable speed drive |
| Product Specific Application | lift |
| Communication Port Protocol | CANopen - Modbus |
| Network Number of Phases | 3 phases |
| Supply Frequency | 50...60 Hz - 5...5 % |
| EMC filter | integrated |
| Line current | 22.2 A for 480 V 3 phases 7.5 kW / 10 hp - 27 A for 380 V 3 phases 7.5 kW / 10 hp |
| Motor power hp | 10 hp, 3 phases at 380...480 V |
| Product destination | asynchronous motors - synchronous motors |
| Range | Altivar Lift |
| Variant | with integrated 7-segment display terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDVSD |
|---|---|
| [us] Rated Supply Voltage | 380...480 V - 15...10 % |
| Motor Power kW | 7.5 kW, 3 phases at 380...480 V |
| Device Short Name | ATV71 |
| Product or Component Type | variable speed drive |
| Product Specific Application | lift |
| Communication Port Protocol | CANopen - Modbus |
| Network Number of Phases | 3 phases |
| Supply Frequency | 50...60 Hz - 5...5 % |
| EMC filter | integrated |
| Line current | 22.2 A for 480 V 3 phases 7.5 kW / 10 hp - 27 A for 380 V 3 phases 7.5 kW / 10 hp |
| Motor power hp | 10 hp, 3 phases at 380...480 V |
| Product destination | asynchronous motors - synchronous motors |
| Range | Altivar Lift |
| Variant | with integrated 7-segment display terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account