
calcActive())">
ATV630IP00 22KW 500V-690V VARIABLE SPEE
ATV630D22Y6
SAR25,226.89
SAR13,874.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV630D22Y6
ATV630IP00 22KW 500V-690V VARIABLE SPEE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ATV630IP00 22KW 500V-690V VARIABLE SPEE
SAR25,226.89
SAR13,874.79
Description
variable speed drive, Altivar Process ATV600, ATV630, 22kW, 30hp, 500 to 690V, IP00
Product Details
Activity | IDVSD |
---|---|
Weight (in Kg) | 22 kg |
Depth | 242 mm |
Range | Altivar Process ATV600 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account