ATV630 IP21 45KW 200v-240v

ATV630D45M3
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Process ATV600, ATV630, 45kW, 60hp, 200 to 240V, IP21, UL type 1

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Weight (in Kg) 56.6 kg
Motor Power kW 37 kW (heavy duty) - 45 kW (normal duty)
Device Short Name ATV630
Product or Component Type variable speed drive
Product Specific Application process and utilities
Communication Port Protocol Ethernet - Modbus serial
Supply Frequency 50...60 Hz - 5...5 %
Depth 323 mm
Discrete Input Logic 16 preset speeds
Apparent power 45.1 kVA at 240 V (heavy duty) - 54.2 kVA at 240 V (normal duty)
Asynchronous motor control profile constant torque standard - optimized torque mode
Continuous output current 149 A at 2.5 kHz for heavy duty - 176 A at 2.5 kHz for normal duty
Degree of protection UL type 1 conforming to UL 508C
EMC filter without EMC filter
Line current 108.5 A at 240 V (heavy duty) - 128.5 A at 200 V (heavy duty)
Motor power hp 50 hp heavy duty - 60 hp normal duty
Nominal switching frequency 2.5 kHz
Option card communication module, BACnet MS/TP - communication module, Ethernet Powerlink
Product destination asynchronous motors - synchronous motors
Prospective line Isc 50 kA
Safety function STO (safe torque off) SIL 3
Speed drive output frequency 0.1-500 Hz
Switching frequency 2...8 kHz adjustable - 2.5...8 kHz with derating factor
Synchronous motor control profile permanent magnet motor - synchronous reluctance motor
Range Altivar Process ATV600
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account