ATV12 0.55KW 240V 1PH BASE PLATE T

ATV12P055M2
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar 12, 0.55kW, 0.75hp, 200 to 240V, 1 phase, on base plate

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Weight (in Kg) 0.7 kg
Motor Power kW 0.55 kW
Product or Component Type variable speed drive
Product Specific Application simple machine
Communication Port Protocol Modbus
Supply Frequency 50/60 Hz +/- 5 %
Depth 102.2 mm
Design of frequency changer U converter
EMC filter integrated
Motor power hp 0.75 hp
Number of input phases 3
Number of output phases 3
Relative symmetric mains voltage tolerance 10%

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account