Soft starter ATS480 38A 208 to 690V

ATS480D38Y
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

Soft starter, Altistart 480, 38A, 208 to 690V AC, control supply 110 to 230V AC

Product Details

Activity IDVSD
[us] Rated Supply Voltage 208...690 V - 15...10 %
Weight (in Kg) 4.9 kg
Motor Power kW 15.0 kW at 230 V to the motor delta terminals heavy duty - 15.0 kW at 400 V in the motor supply line heavy duty
Device Short Name ATS480
Product or Component Type soft starter
Product Specific Application process and infrastructures
Network Number of Phases 3 phases
Supply Frequency 50...60 Hz - 20...20 %
Depth 203.0 mm
Motor power hp 10.0 hp at 208 V normal duty - 10.0 hp at 230 V heavy duty
Option card communication module for CANopen daisy chain - communication module for CANopen open style
Product destination asynchronous motors
Range Altivar Soft Starter ATS 480
Torque control TRUE

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account