ELECTRONIC SOFT STARTER CONTROL 110V POW

ATS22C41S6U
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 125 to 350hp

Product Details

Activity IDVSD
[us] Rated Supply Voltage 208...600 V - 15...10 %
Weight (in Kg) 33 kg
IcL Starter Rating 410 A for connection in the motor supply line for standard applications
Power Dissipation in W 177 W for standard applications
Product or Component Type soft starter
Product Specific Application pumps and fans
Component Name ATS22
Factory Setting Current 361 A
Network Number of Phases 3 phases
Type of Start start with torque control (current limited to 3.5 In)
Depth 299 mm
Motor power hp 125 hp 208 V - 150 hp 230 V
Product destination asynchronous motors
Range Altistart 22

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account