Data Cable Partition, NetShelter, 800mm Wide
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Data Cable Partition, NetShelter, 800mm Wide
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 2.56_kg |
---|---|
Height | 12.2 cm |
Depth | 79.7 cm |
Width | 7.2 cm |