
calcActive())">
Sliding Shelf 100lbs/45.5kg Black
AR8123BLK
SAR1,510.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AR8123BLK
Sliding Shelf 100lbs/45.5kg Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Sliding Shelf 100lbs/45.5kg Black
SAR1,510.24
Description
Sliding Shelf 100lbs/45.5kg Black
Product Details
Product weight | 13.18_kg |
---|---|
Height | 4.4 cm |
Depth | 72.1 cm |
Width | 44.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account