APC Smart-UPS RT Battery Pack 192V, rackmount, 4U

SRTG192XLBP2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS RT Battery Pack 192V, rackmount, 4U

Product Details

Product weight 116 kg
Activity SPBPP
Height 17.5 cm
Depth 70.0 cm
Range of Product Smart-UPS Battery Systems
Width 44 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS RT Battery Pack 192V, rackmount, 4U
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.