APC Smart-UPS On-Line SRT Battery Pack for 3kVA Extended runtime model 96V

SRT96BP
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS On-Line SRT Battery Pack for 3kVA Extended runtime model 96V

Product Details

Product weight 40.6 kg
Activity SPBPP
Height 43.2 cm
Depth 59.4 cm
Range of Product Smart-UPS Battery Systems
Width 8.5 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS On-Line SRT Battery Pack for 3kVA Extended runtime model 96V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.