
calcActive())">
APC Smart-UPS On-Line, 5kVA/5kW, Rack/Tower, 230V, 2x IEC C13+1x IEC C19+Hard wire 3-wire (H+N+E) outlets, Network Card, W/O rail kit
SRTG5KXLI
SAR11,401.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRTG5KXLI
APC Smart-UPS On-Line, 5kVA/5kW, Rack/Tower, 230V, 2x IEC C13+1x IEC C19+Hard wire 3-wire (H+N+E) outlets, Network Card, W/O rail kit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS On-Line, 5kVA/5kW, Rack/Tower, 230V, 2x IEC C13+1x IEC C19+Hard wire 3-wire (H+N+E) outlets, Network Card, W/O rail kit
SAR11,401.52
Description
APC Smart-UPS On-Line, 5kVA/5kW, Rack/Tower, 230V, 2x IEC C13+1x IEC C19+Hard wire 3-wire (H+N+E) outlets, Network Card, W/O rail kit
Product Details
Product weight | 55.9 kg |
---|---|
Activity | SPBPP |
Height | 17.5 cm |
Depth | 62 cm |
Range | Smart-UPS |
Width | 44 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account