
calcActive())">
APC Smart-UPS On-Line, 1500VA, Rackmount 3U, 230V, 8x C13 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery
SRTL1500RMXLI
SAR9,196.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRTL1500RMXLI
APC Smart-UPS On-Line, 1500VA, Rackmount 3U, 230V, 8x C13 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS On-Line, 1500VA, Rackmount 3U, 230V, 8x C13 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery
SAR9,196.93
Description
APC Smart-UPS On-Line, 1500VA, Rackmount 3U, 230V, 8x C13 IEC outlets, SmartSlot, Extended runtime, W/ rail kit, W/ Lithium-ion external battery
Product Details
Product weight | 26.7 kg |
---|---|
Activity | SPBPP |
Height | 12.8 cm |
Depth | 59 cm |
Range | Smart-UPS |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account