APC Smart-UPS, Line Interactive, 1500VA, Lithium-ion, Rackmount 3U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SKU :
SMTL1500RMI3UC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR6,248.57
SAR5,936.14
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SMT 1.5 kVA 230V SD RM LI SC
APC Smart-UPS, Line Interactive, 1500VA, Lithium-ion, Rackmount 3U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SAR6,248.57
SAR5,936.14
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 19.5 kg |
|---|---|
| Activity | SPBPP |
| Height | 13.1 cm |
| Depth | 30.2 cm |
| Range | Smart-UPS |
| Width | 43.8 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 19.5 kg |
|---|---|
| Activity | SPBPP |
| Height | 13.1 cm |
| Depth | 30.2 cm |
| Range | Smart-UPS |
| Width | 43.8 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account