APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm

AR3350
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm

Product Details

Product weight 161.36 kg
Activity SPRSY
Height 199.1 cm
Depth 120 cm
Range of Product NetShelter SX Enclosures
Width 75 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.