
calcActive())">
APC Easy UPS On-Line SRV 19" Rail Kit, 900mm depth
SRVRK2
SAR144.77
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SRVRK2
APC Easy UPS On-Line SRV 19" Rail Kit, 900mm depth
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS On-Line SRV 19" Rail Kit, 900mm depth
SAR144.77
Description
APC Easy UPS On-Line SRV 19" Rail Kit, 900mm depth
Product Details
Product weight | 2.95 kg |
---|---|
Activity | SPBPP |
Height | 8.8 cm |
Depth | 90 cm |
Range | Easy UPS |
Width | 5.85 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review