APC Easy UPS On-Line, 3kVA/2400W, Rackmount 2U, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, W/O rail kit
SKU :
SRV3KRI
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,199.86
SAR3,989.87
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS SRV RM 3000VA 230
APC Easy UPS On-Line, 3kVA/2400W, Rackmount 2U, 230V, 6x IEC C13 + 1x IEC C19 outlets, Intelligent Card Slot, LCD, W/O rail kit
SAR4,199.86
SAR3,989.87
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 27.6 kg |
|---|---|
| Activity | SPBPP |
| Height | 8.6 cm |
| Depth | 63.2 cm |
| Range | Easy UPS |
| Width | 43.7 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 27.6 kg |
|---|---|
| Activity | SPBPP |
| Height | 8.6 cm |
| Depth | 63.2 cm |
| Range | Easy UPS |
| Width | 43.7 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account