Contactor

166 results

Sort By arrow-down
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 logic outputs, 5 to 100A, 24VDC
LTMR100MBD
SAR3,655.00
SAR2,010.25
Motor controller, TeSys T, Motor Management, Ethernet/IP, Modbus/TCP, 6 inputs, 3 outputs, 5 to 100A, 100 to 240VAC
LTMR100EFM
SAR4,506.00
SAR2,478.30
Motor controller, TeSys T, Motor Management, DeviceNet, 6 logic inputs, 3 relay logic outputs, 5 to 100A, 100 to 240VAC
LTMR100DFM
SAR4,417.00
SAR2,429.35
Motor controller, TeSys T, Motor Management, DeviceNet, 6 logic inputs, 3 relay logic outputs, 5 to 100A, 24VDC
LTMR100DBD
SAR4,794.00
SAR2,636.70
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 5 to 100A, 100 to 240VAC
LTMR100CFM
SAR3,975.00
SAR2,186.25
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 5 to 100A, 24VDC
LTMR100CBD
SAR4,315.00
SAR2,373.25
Motor Management, TeSys T, motor controller, Profibus DP, 6 logic inputs, 3 logic outputs, 0.4 to 8A, 100 to 240 VAC
LTMR08PFM
SAR5,827.00
SAR3,204.85
Motor Management, TeSys T, motor controller, Profibus DP, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 24VDC
LTMR08PBD
SAR4,794.00
SAR2,636.70
Motor controller, TeSys T, Motor Management, Modbus, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 100 to 240VAC
LTMR08MFM
SAR4,407.00
SAR2,423.85
Motor Management, TeSys T, motor controller, Modbus, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 24VDC
LTMR08MBD
SAR3,563.00
SAR1,959.65
Motor controller, TeSys T, Motor Management, Ethernet/IP, Modbus/TCP, 6 inputs, 3 outputs, 0.4 to 8A, 100 to 240VAC
LTMR08EFM
SAR4,442.00
SAR2,443.10
Motor controller, TeSys T, Motor Management, DeviceNet, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 100 to 240VAC
LTMR08DFM
SAR4,417.00
SAR2,429.35