Breakers

66 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48022
SAR20,362.00
SAR11,199.10
Circuit breaker frame, MasterPact NW10N1, 1000A, 42kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48021
SAR18,646.00
SAR10,255.30
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48016
SAR19,112.00
SAR10,511.60
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48015
SAR16,110.00
SAR8,860.50
Circuit breaker frame, MasterPact NW10N1, 1000A, 42kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48014
SAR15,037.00
SAR8,270.35
Circuit breaker frame, MasterPact NT10H2, 1000A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47228
SAR14,654.00
SAR8,059.70
Circuit breaker frame, MasterPact NT10L1, 1000A, 130kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47227
SAR22,128.00
SAR12,170.40
Circuit breaker frame, MasterPact NT10H1, 1000A, 42kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47225
SAR14,652.00
SAR8,058.60
Circuit breaker frame, MasterPact NT10L1, 1000A, 130kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47222
SAR17,668.00
SAR9,717.40
Circuit breaker frame, MasterPact NT10H2, 1000A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47221
SAR11,286.00
SAR6,207.30
Circuit breaker frame, MasterPact NT10H1, 1000A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47220
SAR9,802.00
SAR5,391.10
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48427
SAR20,376.00
SAR11,206.80