Breakers

66 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW10L1, 1000A, 150kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48254
SAR27,882.00
SAR15,335.10
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48253
SAR24,377.00
SAR13,407.35
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48252
SAR20,291.00
SAR11,160.05
Circuit breaker frame, MasterPact NW10N1, 1000A, 42kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48251
SAR17,413.00
SAR9,577.15
Circuit breaker frame, MasterPact NW10L1, 1000A, 150kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48247
SAR21,561.00
SAR11,858.55
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48246
SAR18,459.00
SAR10,152.45
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48245
SAR16,454.00
SAR9,049.70
Circuit breaker frame, MasterPact NW10N1, 1000A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48244
SAR13,421.00
SAR7,381.55
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48227
SAR16,813.00
SAR9,247.15
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48184
SAR16,339.00
SAR8,986.45
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48178
SAR18,976.00
SAR10,436.80
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48023
SAR24,558.00
SAR13,506.90