Breakers

70 results

Sort By arrow-down
Circuit breaker basic frame, ComPacT NSX100L, 150kA/415VAC, 4 poles, 100A frame rating, without trip unit
C10L4
SAR2,085.00
SAR1,146.75
Circuit breaker basic frame, ComPacT NSX100H, 70kA/415VAC, 4 poles, 100A frame rating, without trip unit
C10H4
SAR1,095.00
SAR602.25
Circuit breaker basic frame, ComPacT NSX100L, 150kA/415VAC, 3 poles, 100A frame rating, without trip unit
C10L3
SAR1,623.00
SAR892.65
Circuit breaker basic frame, ComPacT NSX100S, 100kA/415VAC, 3 poles, 100A frame rating, without trip unit
C10S3
SAR1,310.00
SAR720.50
Circuit breaker basic frame, ComPacT NSX100H, 70kA/415VAC, 3 poles, 100A frame rating, without trip unit
C10H3
SAR779.00
SAR428.45
Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 100A, 50 degrees C
C16F6TM100C
SAR1,511.00
SAR831.05
Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C16F42D100
SAR2,960.00
SAR1,628.00
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C10F42D100
SAR2,399.00
SAR1,319.45
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C10H42D100
SAR2,758.00
SAR1,516.90
Circuit breaker, ComPacT NSX160H, 70kA/415VAC, 3 poles, MicroLogic 2.2 trip unit 100A
C16H32D100
SAR2,612.00
SAR1,436.60
Circuit breaker, ComPacT NSX100H, 70kA/415VAC, 3 poles, MicroLogic 2.2 trip unit 100A
C10H32D100
SAR2,008.00
SAR1,104.40
Circuit breaker, ComPacT NSX160N, 50kA/415VAC, 4 poles, MicroLogic 2.2 trip unit 100A
C16N42D100
SAR3,182.00
SAR1,750.10