Breakers

71 results

Sort By arrow-down
Switch disconnector, ComPact NS1000NA, fixed, front connected, manually operated, 1000A, 3P, complete device
33488
SAR7,616.00
SAR4,188.80
Switch disconnector, ComPact NS800NA, fixed, front connected, manually operated, 800A, 3P, complete device
33487
SAR7,006.00
SAR3,853.30
Switch disconnector, ComPact NS630bNA, fixed, front connected, manually operated, 630A, 3P, complete device
33486
SAR6,769.00
SAR3,722.95
Basic switch disconnector, ComPact NS1250NA, withdrawable, electrically operated, 1250A, 690VAC 50/60Hz, 4P
33457
SAR10,585.00
SAR5,821.75
Basic switch disconnector, ComPact NS1000NA, withdrawable, electrically operated, 1000A, 690VAC 50/60Hz, 4P
33455
SAR10,087.00
SAR5,547.85
Basic switch disconnector, ComPact NS1000NA, withdrawable, electrically operated, 1000A, 690VAC 50/60Hz, 3P
33454
SAR8,805.00
SAR4,842.75
Basic switch disconnector, ComPact NS800NA, withdrawable, electrically operated, 800A, 690VAC 50/60Hz, 4P
33453
SAR9,488.00
SAR5,218.40
Basic switch disconnector, ComPact NS630bNA, withdrawable, electrically operated, 630A, 690VAC 50/60Hz, 4P
33451
SAR8,975.00
SAR4,936.25
Basic switch disconnector, ComPact NS630bNA, withdrawable, electrically operated, 630A, 690VAC 50/60Hz, 3P
33450
SAR7,950.00
SAR4,372.50
Basic switch disconnector, ComPact NS1600NA, fixed, electrically operated, 1600A, 690VAC 50/60Hz, 4P
33449
SAR12,610.00
SAR6,935.50
Basic switch disconnector, ComPact NS1600NA, fixed, electrically operated, 1600A, 690VAC 50/60Hz, 3P
33448
SAR9,984.00
SAR5,491.20
Basic switch disconnector, ComPact NS1250NA, fixed, electrically operated, 1250A, 690VAC 50/60Hz, 4P
33447
SAR10,476.00
SAR5,761.80