Breakers

171 results

Sort By arrow-down
Circuit breaker, ComPact NS1600N, 50kA/415VAC, Micrologic 5.0 trip unit, 1600A, fixed, 4 poles 4d
33570
SAR18,260.00
SAR10,043.00
Circuit breaker, ComPact NS1600N, 50kA/415VAC, Micrologic 5.0 trip unit, 1600A, fixed, 3 poles 3d
33568
SAR15,669.00
SAR8,617.95
Circuit breaker, ComPact NS1250N, 50kA/415VAC, Micrologic 5.0 trip unit, 1250A, fixed, 4 poles 4d
33566
SAR15,925.00
SAR8,758.75
Circuit breaker, ComPact NS1250N, 50kA/415VAC, Micrologic 5.0 trip unit, 1250A, fixed, 3 poles 3d
33564
SAR13,998.00
SAR7,698.90
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 5.0 trip unit, 1000A, fixed, 4 poles 4d
33561
SAR13,688.00
SAR7,528.40
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 5.0 trip unit, 1000A, fixed, 3 poles 3d
33558
SAR12,172.00
SAR6,694.60
Circuit breaker, ComPact NS800N, 50kA/415VAC, Micrologic 5.0 trip unit, 800A, fixed, 4 poles 4d
33555
SAR11,927.00
SAR6,559.85
Circuit breaker, ComPact NS800N, 50kA/415VAC, Micrologic 5.0 trip unit, 800A, fixed, 3 poles 3d
33552
SAR9,707.00
SAR5,338.85
Circuit breaker, ComPact NS630bN, 50kA/415VAC, Micrologic 5.0 trip unit, 630A, fixed, 4 poles 4d
33549
SAR11,364.00
SAR6,250.20
Circuit breaker, ComPact NS630bN, 50kA/415VAC, Micrologic 5.0 trip unit, 630A, fixed, 3 poles 3d
33546
SAR9,309.00
SAR5,119.95
Circuit breaker, ComPact NS1600N, 50kA/415VAC, Micrologic 2.0 trip unit, 1600A, fixed, 4 poles 4d
33484
SAR16,853.00
SAR9,269.15
Circuit breaker, ComPact NS1600N, 50kA/415VAC, Micrologic 2.0 trip unit, 1600A, fixed, 3 poles 3d
33482
SAR13,109.00
SAR7,209.95