Breakers

8 Items

Sort By arrow-down
Circuit breaker frame, MasterPact MTZ2 40H3 drawout for MicroLogic X, 4000A, 150kA/415VAC (Icu), 4P
LV848329
SAR107,265.00
SAR58,995.75
Circuit breaker frame, MasterPact MTZ2 40H3 drawout for MicroLogic X, 4000A, 150kA/415VAC (Icu), 3P
LV848324
SAR84,890.00
SAR46,689.50
Circuit breaker frame, MasterPact MTZ2 32H3 drawout for MicroLogic X, 3200A, 150kA/415VAC (Icu), 4P
LV848319
SAR78,059.00
SAR42,932.45
Circuit breaker frame, MasterPact MTZ2 32H3 drawout for MicroLogic X, 3200A, 150kA/415VAC (Icu), 3P
LV848314
SAR58,170.00
SAR31,993.50
Circuit breaker frame, MasterPact MTZ2 25H3 drawout for MicroLogic X, 2500A, 150kA/415VAC (Icu), 4P
LV848308
SAR59,501.00
SAR32,725.55
Circuit breaker frame, MasterPact MTZ2 25H3 drawout for MicroLogic X, 2500A, 150kA/415VAC (Icu), 3P
LV848302
SAR44,873.00
SAR24,680.15
Circuit breaker frame, MasterPact MTZ2 20H3 drawout for MicroLogic X, 2000A, 150kA/415VAC (Icu), 4P
LV848296
SAR44,849.00
SAR24,666.95
Circuit breaker frame, MasterPact MTZ2 20H3 drawout for MicroLogic X, 2000A, 150kA/415VAC (Icu), 3P
LV848289
SAR33,752.00
SAR18,563.60