Breakers

20 results

Sort By arrow-down
Circuit breaker frame, MasterPact NT08H2, 800A, 50kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
47123
SAR10,097.00
SAR5,553.35
Circuit breaker frame, MasterPact NT06H2, 630A, 50kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
47119
SAR12,482.00
SAR6,865.10
Circuit breaker frame, MasterPact NT06H2, 630A, 50kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
47113
SAR9,994.00
SAR5,496.70
Circuit breaker frame, MasterPact NT16H2, 1600A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47247
SAR20,072.00
SAR11,039.60
Circuit breaker frame, MasterPact NT16H2, 1600A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47241
SAR15,179.00
SAR8,348.45
Circuit breaker frame, MasterPact NT12H2, 1250A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47237
SAR15,805.00
SAR8,692.75
Circuit breaker frame, MasterPact NT12H2, 1250A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47231
SAR11,731.00
SAR6,452.05
Circuit breaker frame, MasterPact NT10H2, 1000A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47228
SAR14,654.00
SAR8,059.70
Circuit breaker frame, MasterPact NT10H2, 1000A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47221
SAR11,286.00
SAR6,207.30
Circuit breaker frame, MasterPact NT08H2, 800A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47218
SAR13,607.00
SAR7,483.85
Circuit breaker frame, MasterPact NT08H2, 800A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47211
SAR10,464.00
SAR5,755.20
Circuit breaker frame, MasterPact NT06H2, 630A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47209
SAR13,417.00
SAR7,379.35