Breakers

4 Items

Sort By arrow-down
Circuit breaker frame, MasterPact NT12H2, 1250A, 50kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47237
SAR15,805.00
SAR8,692.75
Circuit breaker frame, MasterPact NT12H2, 1250A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47231
SAR11,731.00
SAR6,452.05
Circuit breaker frame, MasterPact NT12H2, 1250A, 50kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
47147
SAR14,292.00
SAR7,860.60
Circuit breaker frame, MasterPact NT12H2, 1250A, 50kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
47141
SAR11,135.00
SAR6,124.25