Breakers

47 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW40H2, 4000A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48328
SAR79,867.00
SAR43,926.85
Circuit breaker frame, MasterPact NW40H2, 4000A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48323
SAR69,801.00
SAR38,390.55
Circuit breaker frame, MasterPact NW32H2, 3200A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48318
SAR52,871.00
SAR29,079.05
Circuit breaker frame, MasterPact NW32H2, 3200A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48313
SAR47,408.00
SAR26,074.40
Circuit breaker frame, MasterPact NW25H2, 2500A, 100kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48309
SAR37,639.00
SAR20,701.45
Circuit breaker frame, MasterPact NW25H2, 2500A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48307
SAR41,419.00
SAR22,780.45
Circuit breaker frame, MasterPact NW25H2, 2500A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48301
SAR30,536.00
SAR16,794.80
Circuit breaker frame, MasterPact NW20H2, 2000A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48295
SAR29,851.00
SAR16,418.05
Circuit breaker frame, MasterPact NW20H2, 2000A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48288
SAR22,213.00
SAR12,217.15
Circuit breaker frame, MasterPact NW16H2, 1600A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48281
SAR25,834.00
SAR14,208.70
Circuit breaker frame, MasterPact NW16H2, 1600A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48274
SAR20,569.00
SAR11,312.95
Circuit breaker frame, MasterPact NW12H2, 1250A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48267
SAR24,452.00
SAR13,448.60