Breakers

68 results

Sort By arrow-down
Circuit breaker frame, MasterPact NT08H1, 800A, 42kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
47125
SAR12,668.00
SAR6,967.40
Circuit breaker frame, MasterPact NT08H1, 800A, 42kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
47120
SAR8,507.00
SAR4,678.85
Circuit breaker frame, MasterPact NT06H1, 630A, 42kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
47115
SAR11,447.00
SAR6,295.85
Circuit breaker frame, MasterPact NT06H1, 630A, 42kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
47110
SAR8,462.00
SAR4,654.10
Circuit breaker frame, MasterPact NT16H1, 1600A, 42kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47245
SAR18,028.00
SAR9,915.40
Circuit breaker frame, MasterPact NT16H1, 1600A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47240
SAR14,039.00
SAR7,721.45
Circuit breaker frame, MasterPact NT12H1, 1250A, 42kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47235
SAR15,358.00
SAR8,446.90
Circuit breaker frame, MasterPact NT12H1, 1250A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47230
SAR11,943.00
SAR6,568.65
Circuit breaker frame, MasterPact NT10H1, 1000A, 42kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47225
SAR14,652.00
SAR8,058.60
Circuit breaker frame, MasterPact NT10H1, 1000A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47220
SAR9,802.00
SAR5,391.10
Circuit breaker frame, MasterPact NT08H1, 800A, 42kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
47215
SAR12,682.00
SAR6,975.10
Circuit breaker frame, MasterPact NT08H1, 800A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47210
SAR8,607.00
SAR4,733.85