Breakers

95 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48332
SAR61,261.00
SAR33,693.55
Circuit breaker frame, MasterPact NW40H2, 4000A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48328
SAR79,867.00
SAR43,926.85
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48327
SAR78,531.00
SAR43,192.05
Circuit breaker frame, MasterPact NW40H2, 4000A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48323
SAR69,801.00
SAR38,390.55
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48322
SAR61,742.00
SAR33,958.10
Circuit breaker frame, MasterPact NW32H2, 3200A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48318
SAR52,871.00
SAR29,079.05
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48317
SAR54,411.00
SAR29,926.05
Circuit breaker frame, MasterPact NW32H2, 3200A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48313
SAR47,408.00
SAR26,074.40
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48312
SAR38,527.00
SAR21,189.85
Circuit breaker frame, MasterPact NW25H2, 2500A, 100kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48309
SAR37,639.00
SAR20,701.45
Circuit breaker frame, MasterPact NW25H2, 2500A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48307
SAR41,419.00
SAR22,780.45
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48306
SAR37,510.00
SAR20,630.50