Breakers

95 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW12H1, 1250A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48266
SAR21,485.00
SAR11,816.75
Circuit breaker frame, MasterPact NW12H2, 1250A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48260
SAR20,408.00
SAR11,224.40
Circuit breaker frame, MasterPact NW12H1, 1250A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48259
SAR16,769.00
SAR9,222.95
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48253
SAR24,377.00
SAR13,407.35
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48252
SAR20,291.00
SAR11,160.05
Circuit breaker frame, MasterPact NW10H2, 1000A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48246
SAR18,459.00
SAR10,152.45
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48245
SAR16,454.00
SAR9,049.70
Circuit breaker frame, MasterPact NW08H2, 800A, 100kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48239
SAR22,972.00
SAR12,634.60
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48238
SAR19,330.00
SAR10,631.50
Circuit breaker frame, MasterPact NW08H2, 800A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48232
SAR18,087.00
SAR9,947.85
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48231
SAR14,983.00
SAR8,240.65
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48229
SAR24,440.00
SAR13,442.00