Breakers

68 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW12H1, 1250A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48036
SAR20,757.00
SAR11,416.35
Circuit breaker frame, MasterPact NW12H1, 1250A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48029
SAR16,444.00
SAR9,044.20
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48022
SAR20,362.00
SAR11,199.10
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48015
SAR16,110.00
SAR8,860.50
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48008
SAR18,148.00
SAR9,981.40
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48001
SAR14,935.00
SAR8,214.25
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48437
SAR48,207.00
SAR26,513.85
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48436
SAR26,900.00
SAR14,795.00