Breakers

68 results

Sort By arrow-down
Circuit breaker frame, MasterPact MTZ1 12H2 fixed for MicroLogic X, 1250A, 50kA/415VAC (Icu), 4P
LV847147
SAR28,847.00
SAR15,865.85
Circuit breaker frame, MasterPact MTZ1 12H2 fixed for MicroLogic X, 1250A, 50kA/415VAC (Icu), 3P
LV847141
SAR23,636.00
SAR12,999.80
Circuit breaker frame, MasterPact MTZ1 10H2 fixed for MicroLogic X, 1000A, 50kA/415VAC (Icu), 4P
LV847138
SAR28,847.00
SAR15,865.85
Circuit breaker frame, MasterPact MTZ1 10H2 fixed for MicroLogic X, 1000A, 50kA/415VAC (Icu), 3P
LV847131
SAR23,636.00
SAR12,999.80
Circuit breaker frame, MasterPact MTZ1 08H2 fixed for MicroLogic X, 800A, 50kA/415VAC (Icu), 4P
LV847128
SAR28,847.00
SAR15,865.85
Circuit breaker frame, MasterPact MTZ1 08H2 fixed for MicroLogic X, 800A, 50kA/415VAC (Icu), 3P
LV847123
SAR23,636.00
SAR12,999.80
Circuit breaker frame, MasterPact MTZ1 06H2 fixed for MicroLogic X, 630A, 50kA/415VAC (Icu), 4P
LV847119
SAR28,847.00
SAR15,865.85
Circuit breaker frame, MasterPact MTZ1 06H2 fixed for MicroLogic X, 630A, 50kA/415VAC (Icu), 3P
LV847113
SAR23,636.00
SAR12,999.80
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48332
SAR61,261.00
SAR33,693.55
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48327
SAR78,531.00
SAR43,192.05
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48322
SAR61,742.00
SAR33,958.10
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48317
SAR54,411.00
SAR29,926.05