Breakers

68 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48097
SAR77,396.00
SAR42,567.80
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48092
SAR60,747.00
SAR33,410.85
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48087
SAR53,465.00
SAR29,405.75
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48082
SAR41,241.00
SAR22,682.55
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48076
SAR36,890.00
SAR20,289.50
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48073
SAR34,052.00
SAR18,728.60
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48070
SAR27,562.00
SAR15,159.10
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48064
SAR25,335.00
SAR13,934.25
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48060
SAR24,115.00
SAR13,263.25
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48057
SAR19,461.00
SAR10,703.55
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
48050
SAR23,230.00
SAR12,776.50
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48043
SAR17,457.00
SAR9,601.35