Breakers

68 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48238
SAR19,330.00
SAR10,631.50
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48231
SAR14,983.00
SAR8,240.65
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48229
SAR24,440.00
SAR13,442.00
Circuit breaker frame, MasterPact NW12H1, 1250A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48228
SAR18,062.00
SAR9,934.10
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48227
SAR16,813.00
SAR9,247.15
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48226
SAR15,512.00
SAR8,531.60
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48193
SAR65,838.00
SAR36,210.90
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48187
SAR49,737.00
SAR27,355.35
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48186
SAR23,966.00
SAR13,181.30
Circuit breaker frame, MasterPact NW12H1, 1250A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48185
SAR17,589.00
SAR9,673.95
Circuit breaker frame, MasterPact NW10H1, 1000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48184
SAR16,339.00
SAR8,986.45
Circuit breaker frame, MasterPact NW08H1, 800A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
48183
SAR15,037.00
SAR8,270.35