Industrial Automation and Control

1606 results

Sort By arrow-down
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 25 to 75hp
ATS22D88S6U
SAR12,252.40
SAR6,738.82
soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 22 to 55kW
ATS22D88S6
SAR12,765.50
SAR7,021.03
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 20 to 60hp
ATS22D75S6U
SAR8,976.90
SAR4,937.30
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 15 to 50hp
ATS22D62S6U
SAR8,292.60
SAR4,560.93
soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 15 to 37kW
ATS22D62S6
SAR9,109.10
SAR5,010.01
soft starter for asynchronous motor, Altistart 22, control 110V, 230 to 575V, 15 to 40hp
ATS22D47S6U
SAR7,789.40
SAR4,284.17
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 7.5 to 25hp
ATS22D32S6U
SAR6,624.60
SAR3,643.53
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 3 to 15hp
ATS22D17S6U
SAR5,438.40
SAR2,991.12
soft starter for asynchronous motor, Altistart 22, control 230V, 230 to 500V, 4 to 9kW
ATS22D17S6
SAR5,703.00
SAR3,136.65
soft starter for asynchronous motor, Altistart 22, control 110V, 230 to 575V, 200 to 500hp
ATS22C59S6U
SAR58,995.40
SAR32,447.47
soft starter for asynchronous motor, Altistart 22, control 230V, 230V, 160kW
ATS22C59S6
SAR58,148.30
SAR31,981.57
soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 150 to 400hp
ATS22C48S6U
SAR48,189.00
SAR26,503.95